
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)21.06
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-545-0 - Boom 30mm x 545mm Long
Extrusions
B-30-575-0 - Boom 30mm x 575mm Long
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-615-0 - Boom 30mm X 615mm