
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)32.68
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-860-0 - Boom 30mm X 860mm
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long