Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-30-840-0 - Boom 30mm X 840mm
B-30-840-0 - Boom 30mm X 840mm
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
33.07
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-30-820-0 - Boom 30mm x 820mm Long
Add to quote
Explore
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Add to quote
Explore
Extrusions
B-30-830-0 - 30mm Body Builder Extrusion x 830mm LG
Add to quote
Explore
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Add to quote
Explore