
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)38.78
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-915-0 - Boom 30mm X 915mm
Extrusions
B-30-815-0 - Boom 30mm X 815mm, No Seals
Extrusions
B-30-835-0 - Boom 30mm X 835mm, No Seals
Extrusions
B-30-925-0 - Boom 30mm X 925mm