
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)39.37
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long
Extrusions
B-45-900-0 - Boom 45mm X 900mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm