
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)49.21
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-1450-0 - Boom 45mm X 1450mm Long
Extrusions
B-45-1150-0 - Boom 45mm x 1150mm Long
Extrusions
B-45-1055-0 - Boom 45mm x 1055mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-1245-0 - Boom 45mm x 1245mm Long
Extrusions
B-45-2300-0 - Boom 45mm x 2300mm Long
Extrusions
B-45-1480-0 - Boom45mm x1480mmLong
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-45-1050-0 - Boom 45mm x 1050mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-1450-0 - Boom 45mm X 1450mm Long