
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)57.48
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1480-0 - Boom45mm x1480mmLong
Extrusions
B-45-1245-0 - Boom 45mm x 1245mm Long
Extrusions
B-45-1450-0 - Boom 45mm X 1450mm Long
Extrusions
B-45-1575-0 - Boom, 45mm X 1575mm Long
Extrusions
B-45-1025-0 - Boom 45mm X 1025mm Long
Extrusions
B-45-1320-0 - Boom 45mm x 1320mm Long
Extrusions
B-45-1475-0 - Boom45mm x1475mmLong
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-1480-0 - Boom45mm x1480mmLong
Extrusions
B-45-1245-0 - Boom 45mm x 1245mm Long