
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)61.02
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1550-0 - Boom90mm x 1550mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-1650-0 - Boom 45mm x 1650mm Long
Extrusions
B-45-1575-0 - Boom, 45mm X 1575mm Long