
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)9.65
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-280-0 - Boom 45mm x 280mm Long
Extrusions
B-45-485-0 - Boom 45mm x 485mm Long
Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-45-2100-0 - Boom 45mm x 2100mm Long
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long