
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)11.42
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-2900-0 - Boom45mm x 2900mmLong
Extrusions
B-45-280-0 - Boom 45mm x 280mm Long
Extrusions
B-45-340-0 - Boom 45mm x 340mm Long
Extrusions
B-45-260-0 - Boom 45mm x 260mm Long
Extrusions
B-45-390-0 - Boom 45mm x 390mm Long
Extrusions
B-45-790-0 - Boom 45mm X 790mm Long
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Extrusions
B-45-270-0 - Boom 45mm X 270mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-2900-0 - Boom45mm x 2900mmLong
Extrusions
B-45-280-0 - Boom 45mm x 280mm Long