
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)27.56
- Weight (lb)3.08
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-750-0 - Boom 45mm x 750mm Long
Extrusions
B-45-705-0 - Boom 45mm x 705mm Long
Extrusions
B-45-770-0 - Boom45mm x 770mm Long
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long