
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)29.53
- Weight (lb)3.3
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-700-0 - Boom 45mm X 700mm Long
Extrusions
B-45-705-0 - Boom 45mm x 705mm Long
Extrusions
B-45-770-0 - Boom45mm x 770mm Long
Extrusions
B-45-650-0 - Boom 45mm x 650mm Long
Extrusions
B-45-765-0 - Boom45mm x 765mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-1400-0 - Boom 45mm X 1400mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-745-0 - Boom, 45mm X 745mm
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-700-0 - Boom 45mm X 700mm Long