
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)44.49
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long
Extrusions
B-60-1030-0 - Boom 60mm X 1030mm
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1110-0 - Boom 60mm X 1110mm
Extrusions
B-60-1115-0 - Boom 60mm X 1115mm
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm