
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)45.08
- Width (in)2.36 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm
Extrusions
B-60-1225-0 - Boom 60mm X 1225mm
Extrusions
B-60-1115-0 - Boom 60mm X 1115mm
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long