
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)46.06
- Width (in)2.36 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1160-0 - Boom 60mm X 1160mm Long
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1310-0 - Boom, 60mm x 1310mm Long
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals