
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)54.53
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm
Extrusions
B-60-1225-0 - Boom 60mm X 1225mm