
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)6.69
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long
Extrusions
B-60-145-0 - Boom 60mm X 145mm, No Seals
Extrusions
B-60-175-0 - Boom 60mm X 175mmNo Seals
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-150-0 - Boom 60mm X 150mm, No Seals
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-1450-0 - Boom 60mm X 1450mm
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-165-0 - Boom 60mm X 165mm Long