
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)7.87
- Weight (lb)1.45
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-300-0 - OCTAGANAL Boom 60mm L 300mm
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-250-0 - Boom 60mm X 250mm
Extrusions
B-60-170-0 - Boom 60mm X 170mmNo Seals
Extrusions
B-60-210-0 - Boom 60mm X 210mm, No Seals
Extrusions
B-60-220-0 - Boom 60mm X 220mm, No Seals
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals
Extrusions
B-60-150-0 - Boom 60mm X 150mm, No Seals
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm