
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)8.27
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2100-0 - Boom 60mm X 2100mmNo Seal
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Extrusions
B-60-205-0 - Boom 60mm X 205mm, No Seals
Extrusions
B-60-200-0 - OCTAGANAL Boom 60mm L 200mm
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-195-0 - Boom 60mm X 195mm
Extrusions
B-60-2200-0 - Boom 60mm X 2200mm
Extrusions
B-60-245-0 - Boom 60mm X 245mm
Extrusions
B-60-890-0 - Boom 60mm X 890mm, No Seals
Extrusions
B-60-400-0 - OCTAGONAL Boom 60mm L400mm
Extrusions
B-60-2100-0 - Boom 60mm X 2100mmNo Seal
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals