
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)102.36
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-2800-0 - Boom 60mm x 2800mm Long
Extrusions
B-60-260-0 - Boom 60mm X 260mm, No Seals
Extrusions
B-60-280-0 - Boom 60mm X 280mmNo Seal
Extrusions
B-60-2700-0 - Boom 60mm X 2700mmNo Seal