
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)12.40
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-315-0 - Boom 30mm X 315mm, No Seals
Extrusions
B-60-395-0 - Boom 60mm x 395mm, No Seals
Extrusions
B-60-340-0 - Boom 60mm X 340mm, No Seals
Extrusions
B-60-915-0 - Boom 60mm X 915mm