
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)19.09
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-565-0 - Boom 60mm X 565mm
Extrusions
B-60-445-0 - Boom 60mm X 445mm
Extrusions
B-60-545-0 - Boom60mm x 545mm Long
Extrusions
B-60-465-0 - Boom 60mm X 465mm, No Seals
Extrusions
B-60-685-0 - Boom 60mm x 685mm Long
Extrusions
B-60-585-0 - Boom 60mm X 585mm, No Seals
Extrusions
B-60-655-0 - Boom 60mm x 655mm Long
Extrusions
B-60-488-0 - Boom 60mm X 488mm Long
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-565-0 - Boom 60mm X 565mm
Extrusions
B-60-445-0 - Boom 60mm X 445mm