
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)38.78
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-975-0 - Boom 60mm x 975mm No Seals
Extrusions
B-60-965-0 - Boom 60mm x 965mm Long
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-915-0 - Boom 60mm X 915mm