
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)29.53
- Weight (lb)10.74
Technical Details
- Supplied?No
- Tube Size90B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-1250-0 - Boom 90mm X 1250mm
Extrusions
B-90-700-0 - Boom 90mm x 700mm Long
Extrusions
B-90-650-0 - Boom 90mm x 650mm Long
Extrusions
B-90-755-0 - Boom, 90mm X 755mm