Destaco Logo

BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Default Image

RM4-45-R07 - Mid Mount Assembly - R07

Unit View

Dimensions / Applications

  • Length (in)22.05
  • Weight (lb)29.9
  • Width (in)19.29 in

Technical Details

  • Maximum Static Product Load (lb)1000.0
  • Robot Interface Bolt PatternR07: 200mm Bolt Circle [ en_US ] ; R07:Lochkreis Ø 200mm [ de_DE ] ; R07: 200mm Bolt Circle [ fr_FR ]
  • Supplied?No
  • Tube Size45B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeMid Mount Assembly
  • Spindle Included?No
Related Products