
BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Length (in)22.08
- Weight (lb)34.2
- Width (in)20 in
Technical Details
- Maximum Static Product Load (lb)1000.0
- Robot Interface Bolt PatternR05: 125mm Bolt Circle, Includes Insulation [ en_US ] ; R03: 160mm Bolt Circle, Includes Insulation [ zh_CN ] ; R05: 125mm Bolt Circle, Includes Insulation [ fr_FR ] ; R05:Lochkreis Ø 125mm , inkl. Isolierung [ de_DE ]
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeMid Mount Assembly
- Spindle Included?No
Related Products
Heavy-Duty Mid Mounts
RM4-60-R04 - Mid Mount Assy R04
Heavy-Duty Mid Mounts
RM4-60-R03 - Mid Mount Assy R03 W/ Insulation
Heavy-Duty Mid Mounts
RM4-60-R01 - Mid Mount Assy R01
Heavy-Duty Mid Mounts
RM4-60-R10 - Mid Mount Assy R10
Heavy-Duty Mid Mounts
RM4-60-R11 - Mid Mount Assy R11 W/ Insulation
Heavy-Duty Mid Mounts
RM4-45-R05 - Mid Mount Assembly - R05 - W/ Insulation
Heavy-Duty Mid Mounts
RM4-60-R01-S - MID MOUNT ASSY R01 w/SPACERS
Heavy-Duty Mid Mounts
RM4-60-R04-01 - MID MOUNT PLATE R04
Heavy-Duty Mid Mounts
RM4-45-R02 - Mid Mount Assembly - R02
Heavy-Duty Mid Mounts
RM4-60-R14-01 - MID MOUNT PLATE - R14
Heavy-Duty Mid Mounts
RM4-60-R04 - Mid Mount Assy R04
Heavy-Duty Mid Mounts
RM4-60-R03 - Mid Mount Assy R03 W/ Insulation