
BODYBUILDER™ HEAVY DUTY MID-MOUNTS FOR EXTRUSION CLAMPING – ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-Heavy-Duty Mid-MountsUnit View
Dimensions / Applications
- Length (in)22.08
- Weight (lb)34.2
- Width (in)20 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeMid Mount Assembly
- Spindle Included?No
Related Products
Heavy-Duty Mid Mounts
RM4-60-R16 - Mid Mount Assy R16 W/ Insulation
Heavy-Duty Mid Mounts
RM4-60-R13 - Mid Mount Assembly - R13
Heavy-Duty Mid Mounts
RM4-60-R17 - MID MOUNT ASSEMBLY R17
Heavy-Duty Mid Mounts
RM4-60-R14 - Mid Mount Assembly - R14
Heavy-Duty Mid Mounts
RM4-60-R18 - Mid Mount AssemblyR18
Heavy-Duty Mid Mounts
RM4-60-R19 - MID MOUNT ASSY R19
Heavy-Duty Mid Mounts
RM4-45-R15 - MID MOUNT ASSEMBLY - R15
Heavy-Duty Mid Mounts
RM4-60-R13-S - Mid Mount Assembly - R13 - w/Spacers
Heavy-Duty Mid Mounts
RM4-60-R12 - Mid Mount Assy R12 W/ Insulation
Heavy-Duty Mid Mounts
RM4-60-R21 - MID MOUNT ASSEMBLY - R21
Heavy-Duty Mid Mounts
RM4-60-R16 - Mid Mount Assy R16 W/ Insulation
Heavy-Duty Mid Mounts
RM4-60-R13 - Mid Mount Assembly - R13