Destaco Logo

BODYBUILDERâ„¢ SWIVEL ARMS - ROBOTIC END EFFECTORS

Default Image

CPI-500-30B50-MSA - Microtooling Swivel Arm - 30Bb TP 1/2 inch

Unit View

Dimensions / Applications

  • Length (in)5.14
  • Weight (lb)0.3

Technical Details

  • Apple Core (in)0.5
  • Maximum Static Clamp Load (ft lb)75.0
  • Apple Core Size12.7
  • Supplied?No
  • Tube Size30B

Product Information

  • BrandDESTACO
  • MaterialAluminum
  • Product TypeSwivel Arm
  • Spindle Included?No