
BODYBUILDERâ„¢ OCTAGONAL T-CLAMP BRACKET ASSEMBLIES - ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-T-Clamp Bracket AssemblyUnit View
Dimensions / Applications
- Weight (lb)1.3
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)350.0
- Tube Combinations (in)0.98 / 1.77
- Supplied?No
- Tube Size25 mm / 45B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeT-Clamp
- Spindle Included?No
Related Products
T-Clamp Bracket Assembly
CPI-TCA-45B-25M - T-Clamp - 45mm Octagon To 25mm Round
T-Clamp Bracket Assembly
CPI-TCA-25M-60B - T-Clamp - 25mm Round To 60mm Octagon
T-Clamp Bracket Assembly
CPI-TCA-60B-25M - T-Clamp - 60mm Octagon To 25mm Round
T-Clamp Bracket Assembly
CPI-TCA-30B-45B - T-Clamp - 30mm Octagon To 45mm Octagon