
Clamp Accessories

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No
- Used With Model/SeriesAll #8-32 Spindles
Related Products
Clamp Accessories
527108-E - FT BONDED BOLT (3/8-16 X 3-1/2)
Clamp Accessories
105208-SS - Stainless Steel Bonded Ft Spindle Assembly
Clamp Accessories
202908-E - Stainless Steel Bonded Ft Spindle Assembly
Clamp Accessories
213208-M-L-S-82 - Cop-Tip Bonded Neoprene Spindle L-82mm
Clamp Accessories
235219-IB - 235219 IND. BAGGED
Clamp Accessories
309208 - (1)Ea 220106 235119 &(2)470104
Clamp Accessories
235319-IB - 235319 IND. BAGGED
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
527108-E - FT BONDED BOLT (3/8-16 X 3-1/2)
Clamp Accessories
105208-SS - Stainless Steel Bonded Ft Spindle Assembly