
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeFlat-Tip Bonded Neoprene Spindle
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No
Related Products
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
213208-M852-S - Cop-Tip Bonded Neoprene Spindle - M5 Metric L-34mm
Clamp Accessories
213208-M-L-S-82 - Cop-Tip Bonded Neoprene Spindle L-82mm
Clamp Accessories
202908-E - Stainless Steel Bonded Ft Spindle Assembly
Clamp Accessories
213208-M852-84 - Cop-Tip Bonded Neoprene Spindle - M5 Metric L-84mm
Clamp Accessories
213208-M-L-S - Cop-Tip Bonded Neoprene Spindle
Clamp Accessories
2007208-M-BLK - Spindle For 2007-U - Black Oxide
Clamp Accessories
225208-M853-83 - Flat-Tip Bonded Neoprene Spindle M8 - Metric L-83mm
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
213208-M852-S - Cop-Tip Bonded Neoprene Spindle - M5 Metric L-34mm