
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeHex-Head Spindle - Stainless Steel
- BrandDESTACO
- Handle ColorRed
- Product TypeSpindle
- Spindle Included?No
- Standard MaterialStainless Steel
Related Products
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
202208-M851-S - Flat-Tip Bonded Neoprene Spindle - M6 MetricL=44mm
Clamp Accessories
201908-E - Stainless Steel Bonded Ft Spindle Assembly
Clamp Accessories
105908 - PLAIN HEX HEAD SPINDLES #8-32
Clamp Accessories
213208-M-L-S-82 - Cop-Tip Bonded Neoprene Spindle L-82mm
Clamp Accessories
213208-M-L-S - Cop-Tip Bonded Neoprene Spindle
Clamp Accessories
213208-M852-84 - Cop-Tip Bonded Neoprene Spindle - M5 Metric L-84mm
Clamp Accessories
527108-E - FT BONDED BOLT (3/8-16 X 3-1/2)
Clamp Accessories
309208 - (1)Ea 220106 235119 &(2)470104
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
202208-M851-S - Flat-Tip Bonded Neoprene Spindle - M6 MetricL=44mm