Destaco Logo

Clamp Accessories

Default Image

235319 - Cap Spindle

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)0.81
  • Weight (lb)0.010141252
  • Product ApplicationCLAMPING

Technical Details

  • Cap Height (in)0.94
  • Cap Width (in)0.81
  • Supplied?No

Product Information

  • Accessory TypePolyurethane Cap, Cone-Tip
  • BrandDESTACO
  • Product TypePolyurethane Cap, Cone-Tip
  • Spindle Included?No
Related Products