Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
Clamp Accessories
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Clamping Accessories
Clamp Accessories
Email product details
Visit Product Series:
Clamp Accessories
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
2.72
Technical Details
Thread (in)
1213
Supplied?
No
Product Information
Accessory Type
Hex-Head Spindle - Stainless Steel
Brand
DESTACO
Product Type
Hex-Head Spindle
Series Used On
2005|205|206
Spindle Included?
No
Standard Material
Stainless Steel
Used With Model/Series
#8-32 Threads
CAD / Download
Resources
FAQs
Articles
Related Products
Clamp Accessories
207203 - 509207 SPINDLE & (2) 207115
Add to quote
Explore
Clamp Accessories
491203 - (1)EA 484203 & 470104
Add to quote
Explore