

Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCleat Latch Plate
- BrandDESTACO
- Handle ColorRed
- Product TypeCleat Latch Plate
- Spindle Included?No
Related Products
Clamp Accessories
341915 - 341906 & (2)Ea 341908+341910
Clamp Accessories
324915 - 324904 & (2)Ea 323911+324908
Clamp Accessories
324915-IB - 324915 (Ind. Bagged)
Clamp Accessories
341905 Cleat (Latch) (Birm)
Clamp Accessories
334104-160 - 334104 HOOK 50mm LONGER
Clamp Accessories
331215-M-50 - 331006-127 HOOK W/ 2 EA 201401 & 331015 NUTS
Clamp Accessories
331915-M-25 - 331906-101 HOOK W/2 EA 331911-M & 331922 NUTS
Clamp Accessories
344915-M-100 - 344904-249(2)EA 341908+341910
Clamp Accessories
341215 - 341006 & (2)Ea 341008+341110
Clamp Accessories
341915 - 341906 & (2)Ea 341908+341910