%3Afill(white)%2Fcatsy.1004%2F506-MB.jpg%2Frename%2F506-MB.png&w=3840&q=75)

Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)60.00
- Weight (lb)0.558
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingExcellent/High
- Product ApplicationCLAMPING
Technical Details
- Mounting Hole - Diameter (in)0.32
- Mounting Holes - Length (in)1.57
- Mounting Holes - Width (in)1.18
- Supplied?No
Product Information
- Accessory TypeBase Plate
- BrandDESTACO
- Product TypeBase Plate
- Series Used On505
- Spindle Included?No
- Standard MaterialSteel
- Used With Model/Series505-MB|505-MBLSC
Related Products
Clamp Accessories
503502 - Placa De Base Serie 503