
Clamp Accessories

Visit Product Series:
Clamp AccessoriesUnit View
Dimensions / Applications
- Length (in)2.98
- Weight (lb)0.1213
- Product ApplicationCLAMPING
Technical Details
- Cap Width (in)1.5
- Thread (in)51618
- Supplied?No
Product Information
- Accessory TypeLarge Diameter Swivel Spindle
- BrandDESTACO
- Product TypeLarge Diameter Swivel Spindle
- Spindle Included?No
Related Products
Clamp Accessories
207209 - Large Diameter Padded Swivel Foot Spindle - 1/4-20 Inch
Clamp Accessories
210209 - Large Diameter Padded Swivel Foot Spindle - 3/8-16 Inch
Clamp Accessories
507206 - Swivel Foot Spindle - 5/16-18 Inch
Clamp Accessories
527108-E - FT BONDED BOLT (3/8-16 X 3-1/2)
Clamp Accessories
225208-M853-83 - Flat-Tip Bonded Neoprene Spindle M8 - Metric L-83mm
Clamp Accessories
213208-M-L-S-82 - Cop-Tip Bonded Neoprene Spindle L-82mm
Clamp Accessories
202208-M851-84 - Flat-Tip Bonded Neoprene Spindle - M6 Metric L=84mm
Clamp Accessories
105908 - PLAIN HEX HEAD SPINDLES #8-32
Clamp Accessories
207209 - Large Diameter Padded Swivel Foot Spindle - 1/4-20 Inch
Clamp Accessories
210209 - Large Diameter Padded Swivel Foot Spindle - 3/8-16 Inch