
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)3.70
- Weight (lb)0.0662
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamping Arm Adapters
- BrandDESTACO
- Handle ColorRed
- Product TypeArm Extension
- Series Used On213|2013
- Spindle Included?No
- Used With Model/Series213-U-L|213-UB-L| 2013-U|2013-UB|2013-UR|2013-UBR
Related Products
Clamp Accessories
L-213-4-01 - Arm Extension for 213/2013 Clamps
Clamp Accessories
L-217-4-01-BLK - L-217-4-01 in Black
Clamp Accessories
L-213-3-01 - Arm Extension for 213/2013 Clamps
Clamp Accessories
L-217-4-01 - Arm Extension for 202/217/2002/2017 Clamps