
Clamp Accessories

Unit View
Dimensions / Applications
- Length (in)4.88
- Weight (lb)0.1103
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamping Arm Adapters
- BrandDESTACO
- Product TypeLength Adapter
- Series Used On207|227|2007|2027
- Spindle Included?No
- Used With Model/Series207-U-L|207-UB-L|227-U-L|227-UB-L|2007-U-LS|2007-UB-LS|2027-U|2027-UB|2027-UR|2027-UBR
Related Products
Clamp Accessories
L-227-1-01 - Length Adapter for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-1-03 - Length Adapter for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-4-01 - Arm Extension for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-1-04 - Length Adapter for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-1-03-BLK - L-227-1-03 in Black
Clamp Accessories
L-217-1-01 - Length Adapter for 202, 217,2002,2017 Clamps
Clamp Accessories
L-227-1-01-BLK - L-227-1-01 in Black
Clamp Accessories
L-213-2-02 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-2-01 - Height Adapter for 213 and 2013 Clamps
Clamp Accessories
L-213-1-01 - Length Adapter for 213 and 2013 Clamps
Clamp Accessories
L-227-1-01 - Length Adapter for 207/227/2007/2027 Clamps
Clamp Accessories
L-227-1-03 - Length Adapter for 207/227/2007/2027 Clamps