Destaco Logo

ELECTRIC GUIDES/LIFTERS - 95W

DESTACO now offers the 95W electric guide/lifters with adjustable stroke speed and height up-to-60mm, by way of the integrated control module.

Electric Guides/Lifters – 95W SERIES

DESTACO now offers the 95W electric guide/lifters with adjustable stroke speed and height up-to-60mm, by way of the integrated control module. They can be ordered and/or configured in a straight or redirected configuration and motors can be rotated for greater flexibility. They also features integrated sensors that allows for production variations.

Leading the way into the future, our growing BIW product line of smart, electric products eliminate CO² use, provide important data and control for optimizing efficiencies, and are a frontrunner for flexible manufacturing with Plug & Play solutions.

As production requirements evolve, DESTACO will continue to expand our product portfolio of EcoSmart solutions for use in all types of manufacturing processes.

Features

  • Daisy chain connection requires less cables
  • Two control and drive options available
  • Fast start up during installation
  • Predictive maintenance for improved production planning
  • Provides quick restart after emergency stop
  • Controlled motion provides smooth extension and retraction
  • Infinite stroke positions for multiple applications
  • Adjustable speed offers cycle time optimization

Markets

Applications

  • Fixturing and Testing
  • Welding
  • CNC Machining