PIVOT UNITS
ELECTRIC PIVOT UNITS WITH PROGRAMMABLE STOP POSITIONS – 98W SERIES
Features
- One size replaces four sizes of pneumatic pivot units. Interchangeable with common pneumatic pivot units with 125, 160, and 200 mm cylinder
- Compatible with multiple motors
- Variable pivot angle over 360°
- Multiple pivot-angle positions, easily adjustable
- Variable arm position
- Versatile saddle mounting positions
- Reduced weight compared to a pneumatic unit resulting in Energy savings
- Two operating modes: Programmed setting and continuous operation
- Fully adjustable - Programmable adjustment of pivot angle/positioning
- Constant torque independent of opening angle
- Early cycle release possible - with Controlled acceleration and deceleration and Self-locking
Markets
Applications
- Fixturing and Testing
- Welding
- CNC Machining