Destaco Logo

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

By inserting a rod through the hollow piston, these cylinders can be used to push or pull depending on the orientation of the ram.

THRU-HOLE HYDRAULIC RAMS FOR PUSH|PULL APPLICATIONS – 020 SERIES

By inserting a rod through the hollow piston, these cylinders can be used to push or pull depending on the orientation of the ram. They will actuate a rod of any length or shape and are extremely effective in translating power to a remote location. Greater forces are generated in these thru-hole rams because of their larger piston area.

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Port Size
Stroke (in)
Accessories
Mounting
Force (lb)
Hydraulic Thru-Hole RamSAE #20.38705384Flange4380
Hydraulic Thru-Hole RamSAE #40.5705512Flange8100
Hydraulic Thru-Hole RamSAE #40.63705634Flange12066