Destaco Logo

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

AIR|HYDRAULIC POWER BOOSTERS FOR SHOP-LINES – 039 SERIES

The Destaco Air/Hydraulic Power Booster converts normal shop-line air pressure to high-pressure hydraulic power. The two models available provide oil displacements ranging from 1 cu. in. to 4 cu. in. per stroke. With the system filled, the volume of oil required to actuate a cylinder or pressure point is only equal to the cubic content of the piston displacement. The small booster, producing 1 cu. in. of usable oil per stroke, can operate 50 of the tiny 1/2-20 pressure points a full .22 max. stroke, and even more when strokes are kept to a minimum.

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Output Pressure (PSI)
Usable Oil Capacity (cm3)
Usable Oil Capacity (in3)
Weight (lbs)
Air / Hydraulic Power Booster40801619
Air / Hydraulic Power Booster384066423