Destaco Logo

HYDRAULIC CLAMPING FOR PRODUCTION, SHOP-LINES & MORE

HYDRAULIC, SINGLE ACTION POWER CLAMPS – 7012-2 SERIES

These power clamps are used where a high clamping force is needed, combined with small clamp dimensions. The clamps are equipped with double oil connections for the clamping and opening procedures. This makes it easy to connect pipes when the clamps are arranged close together. If necessary, the cylinder body (after removal of the fastening screws) can be turned 90° in relation to the clamp. The stated clamping force of 5kN at 100 bar oil pressure is achieved only within the last 4 mm of clamping arm movement. The cylinder body can be turned 90° in relation to the clamp.

 

Features

  • High clamping forces with relatively small clamping elements
  • Repeatable and consistent clamping force given part size variation
  • Remote operation of many clamping elements for increased productivity

Markets

Product
Product Type
Hydraulic Power Clamp Single Acting