Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

manual clamping
DESTACO’s 201 Series vertical hold down clamps feature the lowest profile of the entire product line, for added space-saving.

LOW-PROFILE, VERTICAL MANUAL HOLD-DOWN CLAMPS – 201 SERIES

DESTACO’s 201 Series vertical hold down clamps feature the lowest profile of the entire product line, for added space-saving. These clamps are used in fixture checking, assembly/testing, light machining, and woodworking – while also being available in stainless steel.

Features

  • 90° opening for easy loading/unloading; auto thickness adjust
  • Holds workpieces of varying height without spindle adjustment
  • Durable, robust construction; holds up to 5,000 lbf (22.25 kN)
  • Customizable sizes, handle lengths, and safety lock options

Markets

Applications

  • CNC Machining
Product
Short Description
Handle
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Base Mounting Style
Product Type
Standard Material
Clamp Arm Length (in)
Clamp Arm Style
Service Environment
Handle Opening (+10°)
Height Under Clamp Arm (in)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
201-TU - Flanged Base, U-Bar with T-HandleT-Handle100440StraightVertical Hold-Down Toggle ClampSteel1.01U-BarNormal550.63No1001.54
201-U - Flanged Base, U-BarVertical100440FlangeVertical Hold-Down Toggle ClampSteel1.03U-BarNormal550.63No1001.54
201-UB - Straight Base, U-BarVertical100440StraightVertical Hold-Down Toggle ClampSteel1.03U-BarNormal550.88No1001.54
201-USS - Stainless Steel 201-UVertical125560FlangeVertical Hold-Down Toggle ClampStainless Steel1.03U-BarNormal550.62No1001.54