Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

2017 Series Hold Down Clamp

HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 2017 SERIES

DESTACO’s 2017 Series horizontal hold down clamps feature increased hand clearance to reduce pinch points, fixed handle pivot capability for smooth action, and over two times the holding capacity of Model 217. These clamps are used in fixture checking, assembly/testing, light machining, closures, and woodworking.

Features

  • Holding capacity up to 1680 lbs (7.5 kN)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Product
Short Description
Product Type
Standard Material
Toggle Lock Plus
Handle Color
Handle Opening (+10°)
Clamp Arm Style
Clamp Arm Length (in)
Maximum Holding Capacity (N)
Handle
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteelRed69U-Bar2.532500Horizontal0.98560730.97
2017-U with Blue HandleHorizontal Hold-Down Toggle ClampSteelBlue69U-Bar2.532500Horizontal0.98560730.97
2017-U with Green HandleHorizontal Hold-Down Toggle ClampSteelGreen69U-Bar2.532500Horizontal0.98560730.97
2017-U with Black HandleHorizontal Hold-Down Toggle ClampSteelBlack69U-Bar2.532500Horizontal0.98560730.97
2017-U with Yellow HandleHorizontal Hold-Down Toggle ClampSteelYellow69U-Bar2.532500Horizontal0.98560730.97
2017-U with Toggle Lock PlusHorizontal Hold-Down Toggle ClampSteelYesRed69U-Bar2.532500Horizontal0.98560730.97