Destaco Logo

STAINLESS STEEL, HORIZONTAL HOLD-DOWN CLAMPS – 206

DESTACO’s 206 Series horizontal hold down clamps feature stainless steel construction and offer good bar clearance under the clamping bar while maintaining a low profile.

STAINLESS STEEL, HORIZONTAL HOLD-DOWN CLAMPS – 206 SERIES

DESTACO’s 206 Series horizontal hold down clamps feature stainless steel construction and offer good bar clearance under the clamping bar while maintaining a low profile. These clamps are used in assembly, chemical processing, light duty clamping, and closures.

Features

  • Holding capacity up to 1680 lbs (7.5 kN)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Product
Short Description
Product Type
Standard Material
Handle Opening (+10°)
Clamp Arm Style
Clamp Arm Length (in)
Maximum Holding Capacity (N)
Handle
Service Environment
Height Under Clamp Arm (in)
Base Mounting Style
Maximum Holding Capacity (lbf)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
Stainless Steel Flanged Base, High U-BarHorizontal Hold-Down Toggle ClampStainless Steel90High U-Bar0.93440HorizontalNormal0.75Flange100No900.07
Stainless Steel Flanged Base, Low U-BarHorizontal Hold-Down Toggle ClampStainless Steel90Low U-Bar0.93440HorizontalNormal0.4Flange100No900.07