Destaco Logo

VERTICAL & HORIZONTAL HOLD-DOWN CLAMPS

DESTACO’s 210 Series vertical hold down clamps feature DESTACO® Toggle Lock Plus versions, accommodations for M10 or 3/8 spindle accessories, and availability in stainless steel.

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

DESTACO’s 210 Series vertical hold down clamps feature DESTACO® Toggle Lock Plus versions, accommodations for M10 or 3/8 spindle accessories, and availability in stainless steel. These clamps are used in assembly, testing, light machining, and light welding.

Features

  • Easy loading and unloading with minimum 90° opening angle
  • Cam action clamps automatically compensate for part thickness variation
  • Unique cam-action will hold workpieces of inconsistent height without adjusting the hold-down spindle
  • Heavy duty clamps feature robust construction for extended life and durability
  • Holding capacities of up to 5,000lbf [22,25kN]
  • Many models also come equipped with DESTACO® Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Some models also lock the clamp in the open position
  • Wide variety of sizes and handle lengths offered
  • Modular clamps can be completely configured to meet the specifications of the application.
  • Allow complete flexibility to position the base, handle, and clamp arm

Markets

Product
Short Description
Maximum Holding Capacity (lbf)
Maximum Holding Capacity (N)
Handle
Base Mounting Style
Standard Material
Product Type
Toggle Lock Plus
Clamp Arm Length (in)
Clamp Arm Style
Handle Opening (+10°)
Service Environment
Height Under Clamp Arm (in)
Accomodates Workpiece Variation
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
210-S - Flanged Base, Solid Bar7503340VerticalFlangeSteelVertical Hold-Down Toggle Clamp5.47Solid Bar58Normal1.67No1031.3
210-SB - Straight Base, Solid Bar7503340VerticalStraightSteelVertical Hold-Down Toggle Clamp3.62Solid Bar58Normal2.2No1031.3
210-SR - 210-S with Toggle Lock Plus7503340VerticalFlangeSteelVertical Hold-Down Toggle ClampYes5.47Solid Bar58Normal1.67No1031.61
210-TU - Flanged Base, U Bar with T-Handle6002670T-HandleStraightSteelVertical Hold-Down Toggle Clamp3.62U-Bar58Normal1.67No1031.37
210-U - Flanged Base, U-Bar6002670VerticalFlangeSteelVertical Hold-Down Toggle Clamp3.63U-Bar58Normal1.67No1031.3
210-UB - Straight Base, U-Bar6002670VerticalStraightSteelVertical Hold-Down Toggle Clamp3.65U-Bar58Normal2.2No1031.3
210-UR - 210-U with Toggle Lock Plus6002670VerticalFlangeSteelVertical Hold-Down Toggle ClampYes3.65U-Bar58Normal1.67No1031.61
210-USS - Stainless Steel 210-U7503340VerticalFlangeStainless SteelVertical Hold-Down Toggle Clamp3.62U-Bar58Normal1.69No1031.3