
Hold Down Clamps

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 217 SERIES
Features
- Holding capacity up to 1680 lbs (7,5 kN)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Product Type | Standard Material | Clamp Arm Length (in) | Clamp Arm Style | Handle | Service Environment | Handle Opening (+10°) | Maximum Holding Capacity (N) | Height Under Clamp Arm (in) | Base Mounting Style | Maximum Holding Capacity (lbf) | Accomodates Workpiece Variation | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.31 | U-Bar | Horizontal | Normal | 61 | 900 | 0.92 | Flange | 200 | No | 91 | 0.4 | |
Flanged Base Open Bar | Horizontal Hold-Down Toggle Clamp | Steel | 1.49 | Open U-Bar | Horizontal | Normal | 61 | 900 | 0.92 | Flange | 200 | No | 91 | 0.4 | |
Straight Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.31 | U-Bar | Horizontal | Normal | 61 | 900 | 1.11 | Straight | 200 | No | 91 | 0.4 | |
Straight Base, Open Bar | Horizontal Hold-Down Toggle Clamp | Steel | 1.49 | Open U-Bar | Horizontal | Normal | 61 | 900 | 1.11 | Straight | 200 | No | 91 | 0.4 | |
217-USS - Stainless Steel 217-U | Horizontal Hold-Down Toggle Clamp | Stainless Steel | 2.29 | U-Bar | Horizontal | Normal | 61 | 1110 | 0.93 | Flange | 250 | No | 91 | 0.4 |