Destaco Logo

Hold Down Clamps

DESTACO’s 225 Series horizontal hold down clamps feature a low profile design, availability with Destaco® Toggle Lock Plus, and stainless steel models without plastic grips.

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 225 SERIES

DESTACO’s 225 Series horizontal hold down clamps feature a low profile design, availability with Destaco® Toggle Lock Plus, and stainless steel models without plastic grips. These clamps are used in assembly, fixture checking, woodworking, and closures.

Features

  • Holding capacity up to 1680 lbs (7,5 kN)
  • Heavy Duty horizontal clamps with high strength and long life.
  • Low height design
  • Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
  • Low silhouette hold down clamp features a handle that can be operated from either side or from behind
  • Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.

Markets

Applications

  • Fixturing and Testing
Product
Short Description
Product Type
Standard Material
Toggle Lock Plus
Clamp Arm Length (in)
Clamp Arm Style
Maximum Holding Capacity (N)
Handle
Handle Opening (+10°)
Height Under Clamp Arm (in)
Maximum Holding Capacity (lbf)
Clamp Bar Opening (+10°) (degrees)
Weight (lbs)
225-U - Flanged Base, U-BarHorizontal Hold-Down Toggle ClampSteel2.69U-Bar2220Horizontal701.31500920.55
Straight Base, U-BarHorizontal Hold-Down Toggle ClampSteel2.69U-Bar2220Horizontal701.56500920.55
225-UF - Front Mount, U-BarHorizontal Hold-Down Toggle ClampSteel2.69U-Bar2220Horizontal701.31500920.55
225-UR - 225-U with Toggle Lock PlusHorizontal Hold-Down Toggle ClampSteelYes2.69U-Bar2220Horizontal701.29500920.68
Stainless Steel 225-URHorizontal Hold-Down Toggle ClampStainless SteelYes2.69U-Bar2220Horizontal701.29500920.68
Stainless Steel 225-UHorizontal Hold-Down Toggle ClampStainless Steel2.69U-Bar2670Horizontal701.31600920.55